Front view of ProTeam ProVac FS 6, 6 qt. Backpack Vacuum
???PD_NAME???

ProVac FS 6, 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit

SKU: 107461
Tool Kit
Availability
Price
$889.00

Designed specifically to triumph over the demands of the residential cleaning industry with a commercial power nozzle to clean under and around furniture with ease. This backpack vacuum comes complete with the Commercial Power Nozzle Tool Kit.

    Stop sweeping and start cleaning with this powerful backpack vacuum designed specifically for residential cleaning industry.
  • Productive -
    Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight -
    At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler -
    Open weave harness allows any heat to dissipate.
  • Improve Cleanliness -
    Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Power Nozzle -
    Offers a 12" cleaning path, perfect for various carpet heights.
Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
1. ProVac FS 6 Backpack Vacuum
2.Intercept Micro Filter Bag (2)Paper filter bag to capture dust
3. Soft Dusting BrushGently removes dust and allergens off of blinds, lampshades and furniture
4. Crevice Tool Perfect for deep cleaning around corners and tight spaces
5. Upholstery ToolAn all-purpose tool ideal for seating
6. Power Nozzle Offers a 12" cleaning path, perfect for various carpet heights
7. Two-Piece WandTwo-Piece lightweight wand for extended reach
8. Gas Pump Handle w/ Electrified HoseEasily turn on/off the power nozzle for efficient cleaning
9. 50" Extension cordPlug in once and vacuum entire area
10.Literature Kit Owners Manual & Quick Start Poster

Specifications for the ProVac FS 6, 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.
Item Height - in. 18.5
Item Width - in. 10.125
Item Depth - in. 7.125
Power Nozzle 105879
Wand 106053
Electrified Hose 105880
Crevice Tool 103086
Dust Brush 103089
Upholstery Tool 103087
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA