Image for ProVac FS 6, 6 qt. Backpack Vacuum w/ Restaurant Tool Kit from ProTeam
???PD_NAME???

ProVac FS 6, 6 qt. Backpack Vacuum w/ Restaurant Tool Kit

SKU: 107363
Tool Kit
Availability
Backordered
Expected on 2017-10-20
Unavailable
Price
$549.00

Designed specifically to triumph over the demands of the foodservice and hospitality industry.  This unit is virtually indestructible - without belts, beater bars or brushes.  This commercial backpack vacuum comes complete with the Restaurant Tool Kit.

    Stop sweeping and start cleaning with this powerful backpack vacuum designed specifically for the foodservice industry.
  • Productive -
    Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight -
    At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler -
    Open weave harness allows any heat to dissipate.
  • Improve Cleanliness -
    Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Performance -
    High-powered motor and suction only design quickly picks up food scraps, napkins and large debris.
Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. ProVac FS 6 Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Intercept Micro Filter – Extra 10 pk of paper bags
5.Micro Cloth Filter – Washable outer filter to capture fine dust and particles
6. Upholstery Tool – An all-purpose tool ideal for seating
7. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
8. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
9. Carpet Floor Tool – Great for low pile carpet. Not recommended for high–pile/thick carpets
10.Hard Floor Tool – Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
11. Two-Piece Wand – Lightweight aluminum wand for extended reach
12. 50’ extension cord – Plug in once and vacuum entire area
13.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProVac FS 6, 6 qt. Backpack Vacuum w/ Restaurant Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18.5
Item Width - in. 10.125
Item Depth - in. 7.125
Carpet Tool 100147
Hard Surface Tool 100623
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA