Free ground shipping on orders of $150 at list prices only

LineVacer Turbo Brush Tool Kit

SKU: 107162

Cleaning carpets and entry mats is made easy with this turbo brush tool kit. This kit comes complete with a two-piece, one-bend, friction-fit wand (102266), 1½" turbo floor tool (103608), 17" crevice tool (100108), 5" upholstery tool (100115), 3" dust brush (100110). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$232.43
Success Icon
Available

Features

  • 11" Turbo Brush - This air-driven attachment increases agitation to help remove deep down-dirt from carpet.
  • Two-Piece Wand - Two-piece, one-bend, friction fit wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Fits: LineVacer
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.

Specifications

Product Weight
3.255 lb
Item Dimensions
32"x15"x7"
UPC Code
693822071626 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A