Image for ProGuard 20 Wet/Dry Vacuum with Tool Kit from ProTeam
???PD_NAME???

ProGuard 20 Wet/Dry Vacuum with Tool Kit

SKU: 107131
Tool Kit
Availability
Price
$809.00

Power and versatility are combined with innovation in the ProGuard 20 Wet/Dry Vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity while offering the performance, filtration and durability you expect from a ProTeam vacuum.

    This commercial wet/dry vacuum comes complete with a 56" two-piece, two-bend aluminum wand w/button lock, squeegee tool, 14" hard floor tool w/nylon brush, 11" crevice tool and 3" dust brush.
  • Durability -
    Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership -
    Ease of cleaning and filter maintenance.
  • Productive -
    Optional front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Maneuverability -
    Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
Image of what is included in the box of ProTeam ProGuard 20, 20 gallon Wet/Dry Vacuum
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 20 Wet/Dry Vacuum
3. Fine Dust Filter – 3–layer fine dust filter to capture dust
4. Wet Filter – For large amounts of liquid pickup
5. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Squeegee – Quick and convenient removal of water
8. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
9. Two-Piece Wand – Attach to hose for extended reach
10. 50’ Extension Cord – Plug in once and vacuum entire area
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 20 Wet/Dry Vacuum with Tool Kit:

Weight - lb. or kg 70, 32
Airflow - CFM 105
Static Lift - in. 95
Power - Watts 1380
Amperage 9.5
Voltage 120
Decibel - dBA 69
Wet Fit - gal. or L 20, 76
Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Power Cord - ft. 50
Hose Length - ft. 10
Drain Port YES
Additional Features Tip & Pour
Additional Options 107180 (Intercept Micro Filter), 107176 (HEPA Media Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 41
Item Length - in. 39.9
Item Length - in. 39.9
Item Width - in. 29.2
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Extension Cord 833432
Wet Filter 107177
Fine Dust Filter 107175
Unit of Measurement - EA PK SET EA