Free ground shipping on orders of $150 at list prices only

10" Multi-Surface Floor Tool Kit

SKU: 104885

Clean without restrictions with the Multi-Surface GoCartVac Tool Kit. This kit comes complete with a Multi-Surface Floor Tool, chrome telescoping wand, crevice tool, upholstery tool and dust brush. Clean like a pro with ProTeam Vacuums.

Read more...
$97.82
Success Icon
Available

Features

  • Multi-Surface Floor Tool - 10" floor tool for carpet and hard surfaces.
  • Telescoping Wand - 24 to 40 chrome telescoping wand to adjust to the height of any user.
  • 5.5" Upholstery Tool - An all-purpose tool ideal for seating and high dusting.
  • Fits - GoCartVac; Coupling Style - 1.25" Friction Fit
  • Fits: GoCartVac

Specifications

Product Weight
9 lb
Item Dimensions
31"x8.375"x3.5"
UPC Code
693822048857 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A