Free ground shipping on orders of $150 at list prices only.

ProDuster Sleeves (500 sleeves)

SKU: 101533

The ProDuster quickly and easily dusts over cluttered desks, blinds, computers, electronic equipment and even plants. Comes in a pack of 500. This duster is safe for any surface, contains no oils or waxes, and won't streak or leave any residue. Using sleeves over your wool or feather type dusters prolongs the life of your dusters while providing more effective dusting.

Read more...
$472.40
Success Icon
Available

Features

  • This Anti-Static Dusting Sleeve is ideal for quick clean-ups of cluttered desks, blinds, plants and more
  • Oil- and wax-free, these duster sleeves are safe for use on any surface including computers and electronics
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
9.1 lb
Item Dimensions
"x18.625"x"
UPC Code
693822015330 
Item Dimensions
x 18.625 x

Documents & Drawings

Reviews / Q&A