Free ground shipping on orders of $150 at list prices only

Restaurant Tool Kit

SKU: 100727

Designed specifically for the restaurant industry. Includes a 56" two-piece aluminum wand with button Lock (101338), 14" carpet tool with scallops (100147),3" dust brush (100110) ,5" upholstery tool (100115), 11" crevice tool (100107PT), 14" hard floor tool with nylon brush (100623). Stop sweeping and start cleaning with ProTeam's restaurant kit. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$173.14
Success Icon
Available

Features

  • 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • 11" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
4.16 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822007274 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A