Control jobsite dust and debris quickly and effectively. With swift mobility, versatile tools, and effective dust containment, our rugged backpack and wet/dry vacuums will inspire confidence by keeping construction messes contained.
Utilizing a vacuum for constant cleaning throughout the installation process is crucial and can be used in these processes:
“Drywall is a dusty, messy trade. When we’re doing tenant improvements or expansions, we clean up with the backpack vacuum every night. It is always appreciated. We are treated more professionally because of how clean we keep the jobsite. I’ve had my ProTeam backpack vacuum for 10 years and never had a problem with it.”
Adrian Roberts, Contractor/Owner/Operator ProTex Wallboard.
Sanding is an essential but messy part of drywall installation, and it can be dangerous to inhale fine dust particles in the air. After sanding, be sure to completely vacuum to ensure there is a clean surface to continue with installation.
Always make sure all surfaces are clean before installation so that dirt doesn’t contaminate thin-set, preventing tiles from adhering to surfaces properly. Vacuuming is always the best application for making sure dirt is eliminated.
ProTeam vacuums attach to floor sanders and capture fine dust before it re-enters the environment. Vacuuming for constant cleaning throughout the floor finishing process – during and after sanding, between finishes – creates a high quality finish.
ProTeam vacuums safely contain and capture harmful particulate that can harm health and trigger asthma or allergies within a ProLevel Filtration system.
Most ProTeam vacuums have Four Levels of Filtration, each level designed to sift out smaller and smaller particles.
The unique ProTeam method of suction-vacuuming cleans carpets, hard floors, and other surfaces without stirring up dust – so the air stays cleaner and operators can work without breathing unhealthy air.
The ProTeam LineVacer HEPA backpack vacuum is equipped with a unique Four Level filtration system which utilizes a certified HEPA filter that is 99.97% efficient at filtering particulates down to 0.3 microns in size. The LineVacer is ideal for application when clean air in a controlled environment is critical.
Meets the EPA’s definition of a HEPA vacuum under the Lead Safety Renovation, Repair and Painting Rule.