In the fast-paced world of service, our durable, easy-to-use vacuums will triumph over every challenge. Tackle food debris and odor to create healthier food preparation areas and inviting dining spaces.
ProTeam Backpacks save valuable labor time so you can spend less time vacuuming around obstacles and spend more time doing the things your guests value most.
In soil removal tests conducted at Turi Surface Solutions Laboratory:
A ProTeam Backpack vacuum removed more than 98% of the soil!
Source—Toxics Use Reduction Institute (TURI), University of Massachusetts Lowell, November 2012. Tested with the original ProVac BP the predecessor of the ProVac FS 6.
Backpacks clean 3x faster than a broom & 2x faster than an upright!
Source – ISSA 612 Cleaning Times (www.issa.com) Used with permission. * Based on $13.00 per hour average wage
“With the backpack vacuum, the staff is not lugging a vacuum on the ground and hitting things with it, damaging tables and chairs,” said Miller. “The wand reaches under everything so much easier. It empowers everyone to do a really good job.”
Andy Miller, A. Papano's Pizza