LineVacer HEPA 10 qt. Backpack Vacuum w/ Remediation Tool Kit
SKU: 107471
The LineVacer HEPA provides a powerful defense against microscopic dust and allergens. Four Level Filtration with certified HEPA filter as the last filtration stage extracts and traps harmful particulates, even lead paint. This unit comes complete...
Features
- HEPA Filtration - The certified HEPA filter is 99.97% efficient at filtering particulates down to 0.3 microns in size and is designed so that all particulate drawn into the vacuum is expelled through the HEPA filter.
- EPA RRP Rule - Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair and Painting Rule.
- Cleaning for Health - ProTeam's unique method of suction vacuuming cleans carpets, hard floors and other surfaces without stirring up dust - so the air stays cleaner, the furniture collects less dust and operators clean without breathing unhealthy air.
- Ideal for applications when clean air in a controlled environment is critical such as clean rooms and computer labs.
- Be sure to consult local, state and federal guidelines and regulations.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 124
- Inches Lift
- 75
- Wattage
- 744
- Amperage
- 6.2
- Voltage
- 120
- Decibel (dBA)
- 64
- Capacity (Quarts)
- 10
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- Four Level Filtration w/HEPA: 2283 sq. in. total area
- ProLevel Filtration System
- HEPA Filtration: 99.97% at 0.3 microns
- HEPA Filter
- Yes
- Filters Associated
- 100343, 100565, 100291, 104274PT
- Tool
- Carpet, Hard Surface, Dust Brush, Upholstery, Bulk Pick-Up
- Application
- Carpet, Detail Cleaning, Hard Surface, Renovation, Restoration
- Industry
- Industrial, Restoration, Remediation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- TUV
- UPC Number
- 693822074719
Dimensions
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 13 lb
- Product Weight (kg)
- 5.9 kg
- Product Depth (in)
- 8.5
- Product Width (in)
- 8.5
- Product Height (in)
- 27
What's in the Box
- Hose - Professional-grade flexible hose for better maneuverability
- LineVacer HEPA Backpack Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Hard Floor Tool - Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
- Scalloped Carpet Tool - Ideal for low to medium pile carpets (not recommended for high pile carpets)
- Two-Piece Wand - Lightweight aluminum wand for extended reach
- Bulk Pick-Up Tool - Ideal for large debris pick up
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster


