4.5" Claw Nozzle

SKU: 107196

An all-purpose tool ideal for upholstery and carpets. For Use with ProGuard 3 and 4 gallon wet/dry vacuums. Add the right tool to your vacuum and produce even better results for your cleaning application.

$22.31

Features

  • Add the right tool to your vacuum and produce even better results for your cleaning application
  • An all-purpose tool ideal for upholstery and carpets
  • 1.5-inch wand diameter

Specifications

Cleaning Path Width (in)
4.5
HEPA Filter
No
Tool
Upholstery
Application
Detail Cleaning
UPC Number
693822071961
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.305 lb
Product Depth (in)
13.625
Product Width (in)
4
Product Height (in)
4.5

Reviews

REVIEWS
Q&A