10 Qt. Intercept Micro Filter for LineVacer HEPA Backpack Vacuum (10-Pack)

SKU: 100291

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, ...

Read More
$49.07

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against their introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Fits: LineVacer ULPA, LineVacer HEPA
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Capacity (Quarts)
10
Filtration sq in
Paper Bag Filter - Level 1
HEPA Filter
No
UPC Number
693822002910
Product Weight (lb)
0.145 lb
Product Depth (in)
6
Product Width (in)
9
Product Height (in)
11

Documents & Drawings

Reviews

REVIEWS
Q&A