

GoFree Flex Pro II, 12Ah, 6 qt. Cordless Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
SKU: 107644
Experience ProTeam's GoFree Flex Pro II 12Ah, 6 quart, cordless backpack vacuum with longer runtimes, lighter weight and a high/low power switch for greater efficiency. High/low power switch enables user to conserve battery by tackling routine...
Features
- Go Anywhere - A cordless backpack vacuum cleans 30% faster than a standard backpack and 5 times faster than an upright.
- Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks.
- 12Ah Lithium Ion Battery - Offers approximately 106 minutes of runtime on low, ideal for routine cleaning, and approximately 75 minutes on high for deep cleaning.
- High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for deep cleaning.
- Lightweight & Easy to Use - Weighs only 17.5 pounds (12Ah) which means it's comfortable and easy to maneuver.
- Reduce Tripping Hazards - Remove the potential tripping hazard of a cord for safer vacuuming.
- Fast Charge - Battery reaches full charge in approximately 3 hours so you can get up and GoFree.
- Brushless Motor - With no carbon brushes to change, the motor has a longer life and emits no carbon dust.
- Clean Air Backpack - ProLevel Filtration system, featuring multiple levels of filters, helps reduce allergens and asthma triggers in the indoor environment.
- Xover Multi-Surface Telescoping Wand Tool Kit - 14" Xover multi-surface floor tool, telescoping wand, 5" upholstery tool, 3" dust brush and 17" crevice tool.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 58 (low) | 65 (high)
- Inches Lift
- 67 (low) , 81 (high)
- Wattage
- 240 (low) | 345 (high)
- Voltage
- 36
- Decibel (dBA)
- 63.9 (low) | 65.9 (high)
- Capacity (Quarts)
- 6
- Battery Type
- 12Ah, Lithium Ion
- Approx. Runtime
- 106 mins. (low) , 75 mins. (high)
- Approx. Charge Time
- 3 hrs.
- Minimum Charge Cycles
- 1000
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.7% @ 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 107314, 834072, 510184
- Tool Kit
- 107100
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Elevators, Hard Surface, Stairs
- Industry
- Education, Commercial Buildings, Healthcare, Transportation, 24 Hour Cleaning, Casinos
- Warranty
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822076447
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 17.5 lb
- Product Weight (kg)
- 7.9 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 24
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- GoFree Flex Pro II 12Ah Cordless Backpack Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
- Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- 12Ah Lithium Ion Battery - Offers approx. 106 minutes of runtime on low, ideal for routine cleaning and approx. 75 minutes on high for deep cleaning
- Charger - Reach full charge in approximately 3 hours so you can get up and GoFree again
- Telescoping Wand - Adjustable height for maximum comfort
- Literature Kit - Owners Manual & Quick Start Poster
Related Products

GoFree Flex Pro and GoFree Flex Pro II Replacement Charger and Charger Cord

Commercial-Grade HEPA Media Exhaust Filter for Triangular ProTeam Commercial Backpack Vacuum Cleaners, 2-Pack

Intercept Micro Filter Bags for 6 Quart ProTeam GoFit and Super Coach Pro 6 Commercial Backpack Vacuums, 10-Pack
