Intercept Micro Filter Bags for 6 Quart ProTeam GoFit and Super Coach Pro 6 Commercial Backpack Vacuums, 10-Pack

SKU: 107314

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, ...

Read More
$23.26

Features

  • ProLevel Filtration - ProTeam's ProLevel Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Reusable - Open collar design makes emptying and reusing the filter simple and easy.
  • Performance - Change filters once they are half full for optimal vacuum suction.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Includes 10 pack of filters with open collar.
  • Fits: GoFit 6, GoFit 6 PLUS, GoFit 6 Cordless, Super Coach Pro 6, GoFree Flex Pro II, ProVac FS 6, GoFit 6 PH, GoFit 6 HEPA
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Capacity (Quarts)
6
Filtration sq in
Paper Bag Filter - Level 1
HEPA Filter
No
UPC Number
693822073149
Product Weight (lb)
0.07 lb
Product Depth (in)
11.5
Product Width (in)
2.5
Product Height (in)
10

Reviews

REVIEWS
Q&A