Commercial-Grade HEPA Media Exhaust Filter for Triangular ProTeam Commercial Backpack Vacuum Cleaners, 2-Pack

SKU: 107315

As part of ProTeam's Four Level Filtration system, these commercial-grade exhaust filter made from HEPA media are essential to improving Indoor Air Quality. An intuitive design makes replacement quick and simple to manage by snapping the piece...

Read More
$21.08

Features

  • Easily Replaceable - ProTeam exhaust filters are easy to remove and replace.
  • Exhaust filter made from HEPA Media. Efficient at filtering smallest particulate. Actual vacuum efficiency performance varies dependent on vacuum unit.
  • Fits: Super Coach Pro 10, Super Coach Pro 6, GoFree Flex Pro II, ProVac FS 6
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Filtration sq in
Exhaust Filter Made From HEPA Media - Level 4
HEPA Filter
Yes
UPC Number
693822073156
Product Weight (lb)
0.25 lb
Product Depth (in)
8.75
Product Width (in)
1
Product Height (in)
3.875

Reviews

REVIEWS
Q&A