

GoFree Flex Pro II, 12Ah, 6 qt. Cordless Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit
SKU: 107645
Experience ProTeam's GoFree Flex Pro II 12Ah, 6 quart, cordless backpack vacuum with longer runtimes, lighter weight and a high/low power switch for greater efficiency. The high/low power switch enables user to conserve battery by tackling rou...
Features
- Go Anywhere - A cordless backpack vacuum cleans 30% faster than a standard backpack and 5 times faster than an upright.
- Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks.
- 12Ah Lithium Ion Battery - Offers approximately 106 minutes of runtime on low, ideal for routine cleaning, and approximately 75 minutes on high for deep cleaning.
- High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for deep cleaning.
- Lightweight & Easy to Use - Weighs only 17.5 pounds (12Ah) which means it's comfortable and easy to maneuver.
- Reduce Tripping Hazards - Remove the potential tripping hazard of a cord for safer vacuuming.
- Fast Charge - Battery reaches full charge in approximately 3 hours so you can get up and GoFree.
- Brushless Motor - With no carbon brushes to change, the motor has a longer life and emits no carbon dust.
- Clean Air Backpack - ProLevel Filtration system, featuring multiple levels of filters, helps reduce allergens and asthma triggers in the indoor environment.
- ProBlade Carpet and Hard Surface Floor Tool Kit - 14" ProBlade hard surface floor tool, 14" ProBlade carpet floor tool, telescoping wand, 5" upholstery tool, 3" dust brush, 17" crevice tool and cuff adapter.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Specifications
Product Details
- CFM Rating
- 58 (low) | 65 (high)
- Inches Lift
- 67 (low) , 81 (high)
- Wattage
- 240 (low) | 345 (high)
- Voltage
- 36
- Decibel (dBA)
- 63.9 (low) | 65.9 (high)
- Capacity (Quarts)
- 6
- Battery Type
- 12Ah, Lithium Ion
- Approx. Runtime
- 106 mins. (low) , 75 mins. (high)
- Approx. Charge Time
- 3 hrs.
- Minimum Charge Cycles
- 1000
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.7% @ 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 107314, 834072, 510184
- Tool Kit
- 107532
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery, Cuff Adapter
- Wand
- Telescoping Friction Fit
- Application
- Carpet, Elevators, Hard Surface, Stairs
- Industry
- Education, Commercial Buildings, Healthcare, Transportation, 24 Hour Cleaning, Casinos
- Warranty
- 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822076454
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 17.5 lb
- Product Weight (kg)
- 7.9 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 24
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- GoFree Flex Pro II 12Ah Cordless Backpack Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Upholstery Tool - An all-purpose tool ideal for furniture
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Cuff Adapter - Attach detail tools to wand for high reach cleaning
- ProBlade Carpet Floor Tool - Effectively clean low to medium pile carpet
- ProBlade Hard Surface Floor Tool - Debris pickup for hard surface areas
- 12Ah Lithium Ion Battery - Offers approx. 106 minutes of runtime on low, ideal for routine cleaning and approx. 75 minutes on high for deep cleaning
- Battery Charger - Reach full charge in approx. 3 hours so you can get up and GoFree again
- Straight Telescoping Wand - Adjustable height for maximum comfort
- Literature Kit - Owners Manual & Quick Start Poster
Related Products

GoFree Flex Pro and GoFree Flex Pro II Replacement Charger and Charger Cord

Commercial-Grade HEPA Media Exhaust Filter for Triangular ProTeam Commercial Backpack Vacuum Cleaners, 2-Pack

Intercept Micro Filter Bags for 6 Quart ProTeam GoFit and Super Coach Pro 6 Commercial Backpack Vacuums, 10-Pack
