

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
SKU: 107467
The lightweight design and articulating harness on this 6 quart ProTeam backpack vacuum provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. With a smaller footprint, this ...
Features
- Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
- Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
- Stay Cooler - Open weave harness allows any heat to dissipate.
- Productive - Cleans carpets and hard surfaces without stirring up dust.
- Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
- Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
- 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
- Remediation Tool Kit - 56" two-piece, 56" two-piece button lock wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147) and 14" hard floor tool with nylon brush (100623).
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 69.7
- Capacity (Quarts)
- 6
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 107314, 834072, 510184
- Tool Kit
- 107466
- Tool
- Carpet, Hard Surface, Dust Brush, Upholstery, Bulk Pick-Up
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface, Subfloors
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Construction
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822074672
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.8 lb
- Product Weight (kg)
- 5.35 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 18
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- Super Coach Pro 6 Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Bulk Pick-Up Tool - Ideal for large debris pick up
- Scalloped Carpet Tool - Ideal for low to medium pile carpets (not recommended for high pile carpets)
- Hard Floor Tool - Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
- Two-Piece Wand - Lightweight aluminum wand for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster



