Here’s What’s New
Introducing the latest innovations in restoration and remediation vacuum technology engineered to tackle the most difficult cleanup jobs. Whether capturing and removing potentially harmful particulates with our new GoFit® 6 HEPA backpack vacuum or maintaining your equipment’s condition with the Blower Door Accessory, our products are built for industry professionals.
ProTeam's Most Advanced Filtration System
The GoFit 6 HEPA backpack vacuum is engineered to capture 99.97% of particulates as small as 0.3 microns inside a sealed filter that traps microscopic atmospheric hazards like mold spores, lead dust, or other particulates.
Applications include:
Carpets & Subfloors
Jobsite Cleanup
Remediation
Healthcare
Smoke & Soot Removal
Why choose a ProTeam Backpack Vacuum?
- Restoration Clean Up with ProTeam
- Proof Positive
- FACT
- Efficiency
- Prevent Damage
- Enhanced Cleaning Performance
Restoration Clean Up with ProTeam
After a fire, flood, or catastrophe, ProTeam vacuums and airmovers help impose order and return buildings to a safe and comfortable state. Respond with powerful suction, large capacities, and advanced filtration for maximum efficiency when disaster strikes.
Clean Carpet & Hard Surfaces
Air Stays Cleaner
Multi-Level Filtration
Low Decibel Level