18" Carpet Sidewinder Floor Tool

SKU: 105691

Keep your carpet free from dirt and debris with ProTeam's 18" Sidewinder Hard Floor Tool with Nylon Brush. Perfect for detailing spaces on low pile carpet baseboards, crevices, in-between office partitions and file cabinets. Measures 18...

Read More
$91.21

Features

  • This is an OEM authorized replacement part; OEM part number 105691
  • Ideal for use on low-pile carpet along baseboards, crevices, in-between office partitions and file cabinets
  • Side-to-side sweeping motion allows user to stand upright for increased efficiency and less bending and strain
  • Vacuum cleaner brush features a flexible neck that bends 90 degrees at the wand connection highly effective Cleaning
  • This ProTeam vacuum brush has a wide 18-inch cleaning path and fits 1.5-inch friction fit wands (models 05693 or 105695)

Specifications

Cleaning Path Width (in)
18
HEPA Filter
No
Tool
Carpet
Application
Carpet, Detail Cleaning
UPC Number
693822056913
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.38 lb
Product Depth (in)
18
Product Width (in)
2.25
Product Height (in)
5.125

Reviews

REVIEWS
Q&A