18" Hard Surface Sidewinder Floor Tool with Nylon Brush

SKU: 105692

Keep your hardwood floors free from dirt and debris with ProTeam's 18" Sidewinder Hard Floor Tool with Nylon Brush. It features a nylon brush at the end that ideally picks up fine dust particles from walls, ceilings, corners, baseboards,...

Read More
$95.59

Features

  • This is an OEM authorized replacement part; OEM part number 105692
  • Medium nylon bristles and versatile design are ideal for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and moldings
  • Side-to-side sweeping motion allows user to stand upright for increased efficiency and less bending and strain
  • Vacuum cleaner brush features a flexible neck that bends 90 degrees at the wand connection highly effective Cleaning
  • This ProTeam vacuum brush has a wide 18-inch cleaning path and fits standard 1.5-inch diameter canister or backpack vacuum wands and hoses

Specifications

Cleaning Path Width (in)
18
HEPA Filter
No
Tool
Hard Surface
Application
Detail Cleaning, Hard Surface
UPC Number
693822056920
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.65 lb
Product Depth (in)
18.25
Product Width (in)
2.125
Product Height (in)
5.875

Reviews

REVIEWS
Q&A