

14 in. Hard Surface Floor Tool Attachment with Nylon and Horse Hair Blend Brush for ProTeam Commercial Vacuum Cleaners
SKU: 100614
This 14" hard surface floor tool has softer bristles with less chance to scratch for any surface where scratching may be an issue. Hard surface tool is made from a blend of nylon and horse hair for delicate floors. Ideal use for floors with h...
Features
- Ideal Use - Floors with high gloss finish.
- Softer bristles with less chance to scratch for any surface where scratching may be an issue.
- Low Profile Design - ensures this commercial vacuum brush delivers superior cleaning performance in those hard-to-reach places.
- Floor tool brush made from nylon and horse hair blend for delicate surfaces.
- The 14-inch vacuum brush offers a wide cleaning path for quick and easy cleanups.
- This ProTeam vacuum brush fits 1.5-inch diameter standard backpack vacuum wands.
- Coupling Style - 1.5 inch Nut Coupling Wand.
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Hard Surface
- Application
- Hard Surface
- UPC Number
- 693822006147
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 0.695 lb
- Product Depth (in)
- 3.5
- Product Width (in)
- 14
- Product Height (in)
- 3.75

