14" Hard Surface Floor Tool with Scalloped Felt Brush

SKU: 100144

This hard surface tool offers soft but firm material, which provides good abrasion resistance recommended for hardwood and high polished finishes. Ideal use for floors with delicate or high polished finishes. Also for use on polyethylene barrier/v...

Read More
$73.83

Features

  • Ideal Use - Floors with delicate or high polished finishes also for use on polyethylene barrier/queen when cleaning the plastic hung in work areas adhering to the EPA's RRP guidelines
  • This hard surface tool offers soft but firm material, which provides good abrasion resistance recommended for hardwood and high Polished finishes
  • 1.5-inch wand diameter
  • A low-profile design ensures this commercial vacuum brush provides superior cleaning performance in those hard-to-reach places
  • This ProTeam vacuum brush fits standard 1.5-inch diameter canister or backpack vacuum wands

Specifications

Cleaning Path Width (in)
14
HEPA Filter
No
Tool
Hard Surface
Application
Hard Surface
UPC Number
693822001449
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.715 lb
Product Depth (in)
15
Product Width (in)
3.125
Product Height (in)
3.75

Reviews

REVIEWS
Q&A