ProGuard 20-Gallon Commercial Wet/Dry Vacuum with Tool Kit

SKU: PG20

The ProGuard 20-Gallon Commercial Wet/Dry Vacuum is built for fast, reliable cleanup in busy facilities. With strong wet and dry pickup, a 20-gallon tank capacity, and a variable swivel caster design for improved mobility, it helps crews handle sp...

Read More
Parts List

Products

1-2 of 2 results for Products

Features

  • Versatility - Handles wet spills, dry debris, flood recovery, and floor stripping with one commercial-ready vacuum.
  • Power - Delivers strong suction for reliable pickup in demanding commercial environments.
  • Fast Emptying - Tip-and-pour spout and drain options make liquid debris removal quicker and easier.
  • Mobility - Variable swivel caster design improves movement in tight spaces and on stairs.
  • Productivity - Supports faster cleanup to help crews reduce downtime in busy facilities.
  • Front Mount Squeegee System - Optional front-mount squeegee helps speed slurry recovery during floor stripping and flood cleanup.
  • Motor Protection - Qwik Lock wet filter and mechanical float shut-off help guard against moisture, foam, and debris.
  • Filtration - Washable, reusable 3-layer fine dust cartridge filter improves dry pickup and helps resist clogging.
  • Convenience - Secure-lock hose and commercial-grade tools help crews clean efficiently across a range of wet and dry messes.
  • Low Cost of Ownership - Easy cleaning and simple filter maintenance help reduce ongoing upkeep.
  • Ideal For - Schools, healthcare facilities, offices, transportation, and other high-traffic commercial environments.
  • Warranty - 3-year coverage on parts, labor, and motor, plus limited lifetime coverage on molded body parts.

Specifications

CFM Rating
105
Inches Lift
95
Wattage
1380
Amperage
9.5
Voltage
120
Decibel (dBA)
69
Capacity (Gallons)
20
Drain Port
Yes
Power Cord (ft)
50
Power Cord Replacement
833432
Filtration sq in
3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
HEPA Filter
No
Filters Associated
107177, 107175, 107180
Application
Floor Stripping, Wet Pick Up
Industry
Education, Retail, Commercial Buildings, Healthcare, Hospitality
Warranty
3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certifications
UL Listed
Accessory Size (in)
1.5 Inch
Hose Diameter (in)
1.5
Hose Length (ft)
10
Product Weight (lb)
70 lb
Product Weight (kg)
32 kg

Documents & Drawings

Reviews

REVIEWS
Q&A