

ProGuard 20 Gal. Commercial Wet/Dry Vacuum with Front Mount Squeegee and Tool Kit
SKU: 107360
The ProGuard 20 wet/dry vacuum is built for commercial cleanup where speed, performance, and easy handling matter. With a 20-gallon capacity, 105 CFM airflow, 95 inches of lift, and a variable swivel caster design, it delivers strong wet and dry p...
Features
- Versatile cleanup - Handles wet spills, dry debris, flood recovery, and floor stripping with one commercial-ready vacuum.
- Strong performance - Delivers 105 CFM airflow and 95 inches of lift for reliable pickup in demanding commercial environments.
- Faster emptying - Tip-and-pour spout and drain options help speed liquid debris removal and reduce downtime.
- Easy mobility - Variable swivel caster design improves maneuverability in tight spaces and supports stair-ready handling.
- Built for productivity - Large capacity, long cord reach, and quick transition between tasks help crews clean efficiently.
- Front mount squeegee system - Provides quick water removal for floor stripping and flood restoration with a 28-inch cleaning path.
- Motor protection - Mechanical float shut-off and Qwik Lock wet filter help protect against foam, moisture, and debris.
- Efficient filtration - Washable 3-layer fine dust cartridge filter supports strong dry pickup and helps resist clogging.
- Ready-to-work kit - Includes a secure-lock hose and essential tools for water, sludge, dirt, and hard-surface cleanup.
- Lower maintenance - Easy cleaning and simple filter care help reduce upkeep and support long-term ownership value.
- Includes front mount squeegee system (107185) and tool kit (107198), featuring a 56-inch two-piece aluminum wand (101338), squeegee tool (107199), nylon brush floor tool (100623), crevice tool (100107PT), and dust brush (100110).
- Warranty coverage - Backed by a 3-year warranty on parts, labor, and motor, plus limited lifetime coverage on molded body parts.
Specifications
Product Details
- CFM Rating
- 105
- Inches Lift
- 95
- Wattage
- 1380
- Amperage
- 9.5
- Voltage
- 120
- Decibel (dBA)
- 69
- Capacity (Gallons)
- 20
- Cleaning Path Width (in)
- 28
- Drain Port
- Yes
- Power Cord (ft)
- 50
- Power Cord Replacement
- 833432
- Filtration sq in
- 3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
- HEPA Filter
- No
- Filters Associated
- 107177, 107175, 107180
- Tool Kit
- 107187
- Tool
- Hard Surface, Dust Brush, Crevice, Squeegee
- Wand
- Two-Piece Coupling
- Application
- Floor Stripping, Wet Pick Up
- Industry
- Education, Retail, Commercial Buildings, Healthcare, Hospitality
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed
- UPC Number
- 693822073606
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 10
- Product Weight (lb)
- 58.5 lb
- Product Weight (kg)
- 26.53 kg
- Product Depth (in)
- 21.75
- Product Width (in)
- 26.5
- Product Height (in)
- 39
What's in the Box

- Hose - 10-foot flexible hose for better maneuverability
- ProGuard 20 Wet/Dry Vacuum
- Hose Assembly - hose assembly for connection between ProGuard 15/20 gallon wet/dry vacuums and front mount squeegee
- Fine Dust Filter - 3-layer fine dust filter to capture dust
- Wet Filter - For large amounts of liquid pickup
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Squeegee - Quick and convenient removal of water
- Front Mount Squeegee - Ideal for floor stripping or large areas
- Hard Floor Tool - Nylon brush bristle tool for hard surfaces
- Two-Piece Wand - Attach to hose for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
