10.5" Crevice Tool, Fits ProGuard LI 3 & ProGuard 4

SKU: 107194

This wet/dry crevice tool is perfect for detail cleaning and in tight spaces. For Use with ProGuard 3 and 4 gallon wet/dry vacuums. Add the right tool to your vacuum and produce even better results for your cleaning application.

$9.61

Features

  • For use with ProGuard LI 3 and ProGuard 4
  • This tool is perfect for deep cleaning around corners and tight spaces

Specifications

Cleaning Path Width (in)
10.5
HEPA Filter
No
Tool
Crevice
Application
Detail Cleaning
UPC Number
693822071947
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.16 lb
Product Depth (in)
10.5
Product Width (in)
2
Product Height (in)
2

Reviews

REVIEWS
Q&A