

15" Carpet and Hard Surface Sidewinder Tool Kit
SKU: 107463
Cleaning hard floors and carpet is made simple with the carpet and hard surface Sidewinder tool kit. This 1.5" kit includes a 15" carpet Sidewinder tool (106245), 15" hard surface Sidewinder tool (106246), 59" two-piece fricti...
Features
- 15" Sidewinder Carpet Tool - Detailing spaces baseboards, crevices, in-between office partitions and file cabinets.
- 15" Sidewinder Hard Floor Tool w/Nylon Brush - Medium bristles for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and molding.
- Two-Piece Friction Fit Wand - 59" two-piece friction fit straight aluminum lightweight aluminum wand for extended reach.
- 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- Coupling Style - 1.5 " Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 15
- HEPA Filter
- No
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery
- Wand
- Two-Piece Friction Fit
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822074634
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3 lb
- Product Depth (in)
- 18.75
- Product Width (in)
- 31.25
- Product Height (in)
- 18.25


