

Super Coach Pro 10, 10 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit
SKU: 107465
Maintain carpets in large buildings with this 10 quart backpack vacuum cleaner. The triangular shape offers a comfortable fit while making it easy to vacuum in confined spaces. An open-weave harness keeps you cool as you clean, and the articulati...
Features
- Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
- Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
- Stay Cooler - Open weave harness allows any heat to dissipate.
- Productive - Cleans carpets and hard surfaces without stirring up dust.
- Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
- Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
- 15" Carpet and Hard Surface Sidewinder Tool Kit - 15" carpet Sidewinder tool (106245), 15" hard surface Sidewinder tool (106246), 59" two-piece friction-fit straight aluminum wand (105693), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115).
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 69.7
- Capacity (Quarts)
- 10
- Cleaning Path Width (in)
- 15
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1372 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 510184, 107313, 834000
- Tool Kit
- 107463
- Tool
- Carpet, Hard Surface, Dust Brush, Crevice, Upholstery
- Wand
- Two-Piece Friction Fit
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality, Transportation
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822074658
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 12.5 lb
- Product Weight (kg)
- 5.67 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 23
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- Super Coach Pro 10 Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- 15 Sidewinder Carpet Tool - Ideal for cleaning along baseboards and crevices on low pile carpet
- 15 Sidewind Hard Floor Tool - Hard floor tool with nylon brush ideal for hard to reach areas
- Two-Piece Wand - Attach to hose for extended reach
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster



