15" Hard Surface Sidewinder Floor Tool w/ Nylon Brush

SKU: 106246

Keep your hardwood floors free from dirt and debris with the 15" hard floor tool. It features a nylon brush at the end that ideally picks up fine dust particles from walls, ceilings, corners, baseboards, vents, fans and moldings. It is perf...

Read More
$81.99

Features

  • For use with wands 105693 or 105695
  • This sidewinder hard surface tool is perfect for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and moldings
  • 1.5-inch wand diameter
  • Vacuum floor brush features a flexible neck that bends 90 degrees at the wand connection highly effective Cleaning
  • This ProTeam vacuum brush fits 1.5-inch friction fit wands (ProTeam models 105693 or 105695)

Specifications

Cleaning Path Width (in)
15
HEPA Filter
No
Tool
Hard Surface
Application
Detail Cleaning, Hard Surface
UPC Number
693822062464
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.61 lb
Product Depth (in)
15.25
Product Width (in)
2.125
Product Height (in)
6.125

Reviews

REVIEWS
Q&A