

15" Carpet Sidewinder Floor Tool
SKU: 106245
The Sidewinder tool is use on carpet and perfect for detailing spaces on low pile carpet baseboards, crevices, in-between office partitions and file cabinets. For use with wands 105693 or 105695 only. Clean like a pro with ProTeam Vacuums.
Features
- 15" Carpet Floor tool
- Fits For use with 1.5 Friction Fit Wand (105693 or 105695)
- 15" Long, 1.5" diameter
- Fits: 1.5" Friction Fit Wand (105693 or 105695)
Specifications
Product Details
- Cleaning Path Width (in)
- 15
- HEPA Filter
- No
- Tool
- Carpet
- Application
- Carpet, Detail Cleaning
- UPC Number
- 693822062457
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 0.355 lb
- Product Depth (in)
- 14.625
- Product Width (in)
- 2.125
- Product Height (in)
- 5.5

