

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit
SKU: 107371
The lightweight design and articulating harness on this 6 quart ProTeam backpack vacuum provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. With a smaller footprint, this ...
Features
- Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
- Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
- Stay Cooler - Open weave harness allows any heat to dissipate.
- Productive - Cleans carpets and hard surfaces without stirring up dust.
- Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
- Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
- Electronic Cleaning Kit - Ability to clean electrical work within small spaces.
- Pest Management Tool Kit - 17" two-piece straight plastic wand (102361), vibrating upholstery tool (102399), mesh bag (102663), electronic cleaning kit (102684), 2½" dust brush (103089), 1¼" adapter cuff (103099), 13" curved chrome wand (103505), 24" crevice tool (Flexi-Clean) (103523), 24" to 40" chrome telescoping wand with button lock (106343) and 10" multi-surface floor tool (106709)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 69.7
- Capacity (Quarts)
- 6
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 107314, 834072, 510184
- Tool Kit
- 103439
- Tool
- Dust Brush, Crevice, Multi-Surface, Electronic Cleaning Kit, Vibrating Upholstery
- Wand
- Telescoping Button Lock
- Application
- Carpet, Detail Cleaning
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822073712
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.8 lb
- Product Weight (kg)
- 5.35 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 18
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- Super Coach Pro 6 Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Intercept Micro Filter Bag - Extra 10 pack of paper filter bags
- Soft Dusting Brush - Gently removes dust and allergens
- Adapter Cuff - Connect tools to the hose
- Electronic Cleaning Kit - Ability to clean electrical work within small spaces
- Vibrating Upholstery Tool - Vibrating action combined with vacuum suction is ideal for cleaning mattresses
- Combination Floor Tool - 10 floor tool for carpet and hard surfaces
- Crevice Tool - 24 flexible crevice tool to reach tight spaces
- Two-Piece Wand - 17 Two-Piece straight plastic wand for extended reach
- Curved Wand - Curved chrome wand with lock button
- Telescoping Wand - Adjustable height for maximum comfort
- Storage Bag - Mesh bag to carry all the tools
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owner's Manual & Quick Start Poster


