

Xover Multi-Surface Two-Piece Wand Tool Kit
SKU: 107098
Cleaning versatility is unmatched with this multi-surface tool and two-piece wand. The kit includes a 14" Xover floor tool (107016), two-piece wand Kit (101338), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery...
Features
- 14" Xover Multi-Surface Tool - Improved suction performance and design for ease of use. Designed for low-pile commercial carpet and non-delicate hard floor finishes.
- Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
- 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822070988
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.65 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.25
- Product Height (in)
- 3.5

