Super Coach Pro 6, 6 qt. Corded Backpack Vacuum Cleaner with Xover Floor Tool, 2pc. Wand, 3 Replaceable Filters

SKU: 107308

The lightweight design and articulating harness on this 6 quart ProTeam backpack vacuum provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. With a smaller footprint, this ...

Read More
$746.00

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Ease of Use - All in one floor tool for low pile carpet.
  • Two-Piece Wand - Button lock wand snaps easily together or apart for quick large debris pick up.
  • Xover Multi-Surface Two-Piece Wand Tool Kit - 14" Xover floor tool (107016), 56" two-piece button lock wand (101338), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115).
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

CFM Rating
153
Inches Lift
91
Wattage
1296
Amperage
10.8
Voltage
120
Decibel (dBA)
69.7
Capacity (Quarts)
6
Cleaning Path Width (in)
14
Drain Port
No
Power Cord (ft)
50
Power Cord Replacement
101678
Filtration sq in
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
HEPA Filter
No
Filters Associated
107315, 107314, 834072, 510184
Tool Kit
107098
Tool
Dust Brush, Crevice, Upholstery, Multi-Surface
Wand
Two-Piece Coupling
Application
Carpet, Detail Cleaning, Hard Surface
Industry
Education, Commercial Buildings, Healthcare, Hospitality
Warranty
3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certifications
UL Listed, CRI Seal of Approval
UPC Number
693822073088
Accessory Size (in)
1.5 Inch
Hose Diameter (in)
1.5
Hose Length (ft)
4
Product Weight (lb)
11.8 lb
Product Weight (kg)
5.35 kg
Product Depth (in)
10.125
Product Width (in)
10.125
Product Height (in)
18

What's in the Box

What's in the box: Super Coach Pro 6, 6 qt. Corded Backpack Vacuum Cleaner with Xover Floor Tool, 2pc. Wand, 3 Replaceable Filters and included accessories
  1. Super Coach Pro 6 Backpack Vacuum
  2. Hose - Professional-grade flexible hose for better maneuverability
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
  6. Exhaust Filter made from HEPA Media - Captures carbon dust after the motor
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  10. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  11. Two-Piece Wand-Lightweight aluminum wand for extended reach
  12. 50' Extension Cord - Plug in once and vacuum entire area
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews

REVIEWS
Q&A