

Remediation Tool Kit
SKU: 107466
For life's unexpected messes, this Remediation Tool Kit is a perfect cleaning companion. This kit comes standard with a 56" two-piece, two-bend aluminum wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36"...
Features
- 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
- 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
- Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
- 5" Upholstery Tool - An all-purpose tool ideal for seating.
- 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
- Coupling Style - 1.5 " Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Carpet, Hard Surface, Dust Brush, Upholstery
- Wand
- Two-Piece Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface, Subfloors
- UPC Number
- 693822074665
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 5 lb
- Product Depth (in)
- 30
- Product Width (in)
- 8
- Product Height (in)
- 3


