

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
SKU: 107307
The lightweight design and articulating harness on this 6 quart ProTeam backpack vacuum provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. With a smaller footprint, this ...
Features
- Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
- Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
- Stay Cooler - Open weave harness allows any heat to dissipate.
- Productive - Cleans carpets and hard surfaces without stirring up dust.
- Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
- Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
- Performance Tool - Better performance of soil removal due to the agitation of the carpet.
- Xover Performance Telescoping Wand Tool Kit - 14" Xover Performance floor tool (107015), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115)
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts
Specifications
Product Details
- CFM Rating
- 153
- Inches Lift
- 91
- Wattage
- 1296
- Amperage
- 10.8
- Voltage
- 120
- Decibel (dBA)
- 69.7
- Capacity (Quarts)
- 6
- Cleaning Path Width (in)
- 14
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 101678
- Filtration sq in
- ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- No
- Filters Associated
- 107315, 107314, 834072, 510184
- Tool Kit
- 107099
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Commercial Buildings, Healthcare, Hospitality
- Warranty
- 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval Gold
- UPC Number
- 693822073071
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 4
- Product Weight (lb)
- 11.8 lb
- Product Weight (kg)
- 5.35 kg
- Product Depth (in)
- 10.125
- Product Width (in)
- 7.125
- Product Height (in)
- 18
What's in the Box

- Hose - Professional-grade flexible hose for better maneuverability
- Super Coach Pro 6 Vacuum
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
- Upholstery Tool - An all-purpose tool ideal for furniture
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Xover Performance Floor Tool - A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
- Telescoping Wand - Adjustable height for maximum comfort
- 50' Extension Cord - Plug in once and vacuum entire area
- Literature Kit - Owners Manual & Quick Start Poster
Related Products

Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

Intercept Micro Filter Bags for 6 Quart ProTeam GoFit and Super Coach Pro 6 Commercial Backpack Vacuums, 10-Pack

14 in. Hard Surface Floor Tool Attachment Accessory with Nylon Brush for ProTeam Commercial Vacuum Cleaners
