12" Paddle Tool

SKU: 100730

Easily reach hard to reach areas with this vacuum paddle tool. Under seats, desks, pews, bookshelves, stairs and equipment. For use with any ProTeam 1.5" coupling wand.

$44.33

Features

  • Under seats, desks, pews, bookshelves, stairs and equipment
  • Easily reach hard to reach areas with this paddle tool
  • 1.5-inch wand diameter

Specifications

Cleaning Path Width (in)
12
HEPA Filter
No
Tool
Carpet
Application
Carpet, Detail Cleaning
UPC Number
693822007304
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.49 lb
Product Depth (in)
14.25
Product Width (in)
2.5
Product Height (in)
4.625

Reviews

REVIEWS
Q&A