Dust Brush, Fits ProGuard LI 3, ProGuard 4

SKU: 107195

This soft dusting brush gently removes dust and allergens off of blinds, lampshades and furniture. For Use with ProGuard 3 and 4 gallon wet/dry vacuums. Add the right tool to your vacuum and produce even better results for your cleaning applicati...

Read More
$12.09

Features

  • Fits: ProGuard LI 3, ProGuard 4

Specifications

HEPA Filter
No
Tool
Dust Brush
Application
Detail Cleaning
UPC Number
693822071954
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.19 lb
Product Depth (in)
5.25
Product Width (in)
2.5
Product Height (in)
3.5

Reviews

REVIEWS
Q&A