

Xover Multi-Surface Telescoping Wand Tool Kit
SKU: 107100
Don't waste time switching tools for different surfaces. The kit includes a 14" Xover floor tool (107016), telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Transiti...
Features
- 14" Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces.
- Telescoping Wand - Adjustable height for maximum comfort.
- 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822071008
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.48 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.25
- Product Height (in)
- 3.5

