

Xover Performance Telescoping Wand Tool Kit
SKU: 107099
Cleaning versatility is unmatched by this multi-surface tool and telescoping wand kit. The kit includes 14" Xover Performance floor tool (107015),Telescoping wand Kit (107628),17" crevice tool (100108), 3" dust brush (100110),5"...
Features
- 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
- Telescoping Wand - Adjustable height for maximum comfort.
- 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Dust Brush, Crevice, Upholstery, Multi-Surface
- Wand
- Telescoping Coupling
- Application
- Carpet, Detail Cleaning, Hard Surface
- UPC Number
- 693822070995
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.605 lb
- Product Depth (in)
- 31
- Product Width (in)
- 8.25
- Product Height (in)
- 3.5

