

Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit
SKU: 101829
Hard surface debris are no match for our Felt Hard Floor Tool Kit. This kit comes complete 14" hard surface tool with scalloped & Flat felt brush (106194), 56" two-piece, two-bend aluminum wand (101338), 28" crevice tool (10010...
Features
- 14" Hard Floor Tool w/ Scalloped and Flat Felt Brush - Soft but firm material which provides good abrasion resistance that is recommended for hardwood and high polished finishes.
- Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
- 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- Coupling Style - 1.5" Nut Coupling
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Hard Surface, Dust Brush, Crevice
- Wand
- Two-Piece Coupling
- Application
- Detail Cleaning, Hard Surface
- UPC Number
- 693822018294
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3.5 lb
- Product Depth (in)
- 30
- Product Width (in)
- 8
- Product Height (in)
- 3.25


