14" Carpet Floor Tool with Scallops

SKU: 100147

This 14" scalloped carpet floor tool is perfect for cleaning commercial low pile carpet. Ideal use for low to medium pile carpeting. Add the right tool to your vacuum and produce even better results for your cleaning application.

$51.69

Features

  • Ideal Use - Low to medium pile carpeting
  • This 14-inch
  • 1.5-inch wand diameter
  • Low-profile design ensures this commercial vacuum brush delivers superior cleaning results in those hard to reach places
  • This ProTeam vacuum brush fits standard 1.5-inch diameter canister and backpack vacuum wands

Specifications

Cleaning Path Width (in)
14
HEPA Filter
No
Tool
Carpet
Application
Carpet
UPC Number
693822001470
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.57 lb
Product Depth (in)
13.875
Product Width (in)
2.625
Product Height (in)
4

Reviews

REVIEWS
Q&A