

14 in. x 1.5 in. Xover Multi-Surface Floor Tool Attachment Accessory for ProTeam Commercial Vacuum Cleaners
SKU: 107016
This tool transitions effortlessly from hard floors to carpets, gliding into corners and under furniture with ease. With wider mouth opening that picks up large debris, and the shoe brush allows for carpet agitation for enhanced soil removal. Imp...
Features
- Ease of Use - All in one floor tool for low pile carpet.
- Productive - Easily glides over carpet and durable hard surfaces.
- Versatile - One tool for multiple flooring surfaces.
- 14-inch multi-surface tool transitions seamlessly from commercial, low pile carpet to hard floors; glides into corners and under furniture with ease.
- Innovative design features a wider mouth opening ideal for picking up larger pieces of dirt and debris.
- Handy shoe brush feature allows for carpet agitation and deep-down soil removal
- Sturdy commercial grade tools.
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Multi-Surface
- Application
- Carpet, Hard Surface
- UPC Number
- 693822070162
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 16.73 lb
- Product Depth (in)
- 14.125
- Product Width (in)
- 2.25
- Product Height (in)
- 3.875

