Xover Performance Floor Tool

SKU: 107015

This 14" tool transitions effortlessly from hard floors to carpets and under furniture with ease. The wider mouth opening that picks up large debris, and the shoe brush allows for carpet agitation for enhanced soil removal. Ideal for commerc...

Read More
$90.40

Features

  • This is an OEM authorized replacement part; OEM part number 107015
  • 14-inch multi-surface tool transitions seamlessly from commercial, medium pile carpet to durable flooring; glides into corners and under furniture with ease
  • Innovative design features a wider mouth opening ideal for picking up larger pieces of dirt and debris
  • Handy shoe brush feature allows for carpet agitation and deep-down soil removal
  • This ProTeam Xover performance floor tool fits standard 1.5-inch diameter vacuum wands

Specifications

Cleaning Path Width (in)
14
HEPA Filter
No
Tool
Multi-Surface
Application
Carpet, Hard Surface
UPC Number
693822070155
Accessory Size (in)
1.5 Inch
Product Weight (lb)
0.65 lb
Product Depth (in)
14.125
Product Width (in)
2.375
Product Height (in)
4

Reviews

REVIEWS
Q&A