

14 in. Hard Surface Floor Tool Attachment Accessory with Nylon Brush for ProTeam Commercial Vacuum Cleaners
SKU: 100623
This 14" hard surface tool with a nylon brush is best for floors without a high-gloss finish. Medium bristles that are best for floors without a high gloss finish and medium to large particulate tile, marble, vinyl, linoleum, wood, and concr...
Features
- This vacuum floor brush is ideal for use on hard surfaces without a high-gloss finish such as tile, wood, concrete, vinyl or linoleum.
- Durable, medium nylon bristles are ideal for sweeping up dust, dirt and medium to large size particulates.
- The 14-inch vacuum brush offers a wide cleaning path for quick and easy cleanups.
- This commercial vacuum brush has a slim, low profile for superior cleaning performance in those hard-to-reach places.
- This ProTeam vacuum brush fits 1.5-inch diameter standard backpack vacuum wands.
- Coupling Style - 1.5 inch Nut Coupling Wand.
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Hard Surface
- Application
- Hard Surface
- UPC Number
- 693822006239
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 0.725 lb
- Product Depth (in)
- 2.75
- Product Width (in)
- 14
- Product Height (in)
- 4.5

