

32" to 57" Telescoping Straight Friction-Fit Wand w/ FlipLock
SKU: 107529
32" to 57" two-piece straight telescoping wand with latch mechanism adjustable to fit any user. Pair with ProBlade Carpet or Hard Surface Tool and tackle any cleaning challenge high or low. Wands are an essential part of a ProTeam vacuum...
Features
- 32"- 57" Adjustable - Quickly adjusts to be comfortable for users of various heights.
- Lightweight - Reaches high places with ease.
- Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
- Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
- Coupling Style - 1.5" Friction Fit
Specifications
Product Details
- HEPA Filter
- No
- Wand
- Telescoping Friction Fit
- UPC Number
- 693822075297
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 2 lb
- Product Depth (in)
- 32
- Product Width (in)
- 1.5
- Product Height (in)
- 1.5
