Straight Wand High Dusting Tool Kit

SKU: 107598

This is a high dusting vacuum tool kit to get those hard to reach areas. Kit includes a mesh storage bag, three-piece straight friction fit aluminum wands and straight friction fit aluminum wand. Add the right tool to your vacuum and produce even ...

Read More
Price Not Available

Features

  • Expandable Reach - Expand the reach of your ProTeam commercial vacuum by 10-12 ft. of effective cleaning.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Ideal Use - Above the floor, hard to reach areas, ceilings, fans, light fixtures.
  • Storage Bag - Keep all your cleaning tools in one place.
  • Coupling Style - 1.5 inch Friction Fit
  • Attachable Wands - Connect multiple wands together to reach above the floor challenges for enhanced cleaning

Specifications

HEPA Filter
No
Wand
Friction Fit
Application
Hard Surface, Above the Floor
UPC Number
693822075983
Accessory Size (in)
1.5 Inch
Product Weight (lb)
4 lb
Product Depth (in)
36.5
Product Width (in)
8.5
Product Height (in)
3.5

Reviews

REVIEWS
Q&A