

ProGuard 10/15/16/20 Wet/Dry Tool Kit
SKU: 107187
The ProGuard wet/dry vacuum floor tool kit offers the versatility you expect from a wet/dry vacuum. Kit includes a 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool (100623), crevice tool (100107PT...
Features
- Two-Piece Wand - 56" two-piece, two-bend aluminum button lock wand for extended reach.
- 14" Squeegee Tool - Squeegee blades for wet/dry pickup on smooth surfaces.
- 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
- Fits: ProGuard 10, ProGuard 15, ProGuard 16 MD, ProGuard 20
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
Specifications
Product Details
- Cleaning Path Width (in)
- 14
- HEPA Filter
- No
- Tool
- Wet Pick Up, Hard Surface, Dust Brush, Crevice
- Wand
- Two-Piece Coupling
- Application
- Wet Pick Up
- UPC Number
- 693822071879
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 4.31 lb
- Product Depth (in)
- 31.25
- Product Width (in)
- 7.5
- Product Height (in)
- 4.25
