

ProForce 1200XP Commercial Upright Vacuum Cleaner with ProLevel Filtration, On-Board Tools for Carpets and Hard Floors
SKU: 107251
The ProForce 12" upright provides exceptional cleaning in a high-filtration upright to improve reach, durability, and soil removal. The ProLevel Filtration system with HEPA media removes up to 97.33 % of particulates as small as 0.3 microns....
Features
- Powerful Suction - The high-performance dual motor system maintains power to both the brush roller and the suction motor.
- Long 50 Foot Cord - The extra-long 50-foot power cord allows you to clean large areas without plugging and re-plugging.
- Above the Floor Cleaning - The ultra-flexible hose and cleaning wand lets you clean up to 7-feet above the floors.
- 12" Cleaning Path - This upright vacuum effortlessly moves across carpets and hard floors. The large, rubberized wheels allow for smooth movement over different floor surfaces, without losing suction.
- ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
- 3 year warranty on parts, labor, motor and molded body parts (except for wear items).
Specifications
Product Details
- CFM Rating
- 96
- Inches Lift
- 84
- Wattage
- 924
- Amperage
- 10
- Voltage
- 120
- Decibel (dBA)
- 67
- Capacity (Quarts)
- 3.25
- Capacity (Gallons)
- 0.8125
- Cleaning Path Width (in)
- 12
- Drain Port
- No
- Power Cord (ft)
- 50
- Power Cord Replacement
- 104284
- Filtration sq in
- ProLevel Filtration w/ Three Levels of Filtration: 522 sq. in. total area
- ProLevel Filtration System
- ProLevel Filtration System with HEPA Media captures 97.3% @ 0.3-0.5 microns per ASTM F3150
- HEPA Filter
- Yes
- Filters Associated
- 107005, 103483, 104281
- Tool
- Dust Brush, Crevice
- Application
- Carpet, Detail Cleaning, Hard Surface
- Industry
- Education, Residential, Hospitality
- Warranty
- 3 years on parts, labor, motor and molded body parts. Some exceptions apply to high frequency wear items such as electrical and molded body parts.
- Certifications
- UL Listed, CRI Seal of Approval
- UPC Number
- 693822072517
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Hose Diameter (in)
- 1.5
- Hose Length (ft)
- 8
- Handle Weight (lb)
- 4.7
- Product Weight (lb)
- 18 lb
- Product Weight (kg)
- 8.17 kg
- Product Depth (in)
- 7.875
- Product Width (in)
- 12
- Product Height (in)
- 48
What's in the Box

- Stretch Wand - Extend your reach for detail cleaning
- ProForce 1200XP Vacuum
- 50' Extension Cord - Plug in once and vacuum entire area
- Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
- Filter Cartridge Made from HEPA Media - Four Level Filtration system
- Combo Upholstery/Dust Brush - Easily clean upholstery or dust delicate surfaces with this versatile combo tool
- Crevice Tool - Perfect for deep cleaning around corners and tight spaces
- Literature Kit - Owners Manual & Quick Start Poster


