ProDuster Sleeves (50 pk.)

SKU: 101532

The ProDuster quickly and easily dusts over cluttered desks, blinds, computers, electronic equipment and even plants. Comes in a pack of 50. This duster is safe for any surface, contains no oils or waxes, and won't streak or leave any residue....

Read More
$56.58

Features

  • This Anti-Static Dusting Sleeve is ideal for quick clean-ups of clutter desks, blinds, plants and more
  • Oil and wax-free, these duster sleeves are safe for use on any surface including computers and electronics
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

HEPA Filter
No
Application
Detail Cleaning, Dusting
UPC Number
693822015323
Product Weight (lb)
.780 lb
Product Depth (in)
18.125
Product Width (in)
7
Product Height (in)
1.5

Documents & Drawings

Reviews

REVIEWS
Q&A