Micro Cloth Filter, Fits Triangular 10 qt. Backpack Vacuums GoFit 10 and Super Coach Pro

SKU: 834000

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the per...

Read More
$53.97

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: Super Coach Pro 10, GoFit 10
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Capacity (Quarts)
10
Filtration sq in
Cloth Filter - Level 2
HEPA Filter
No
UPC Number
693822340005
Product Weight (lb)
0.205 lb
Product Depth (in)
6.5
Product Width (in)
4
Product Height (in)
4.875

Reviews

REVIEWS
Q&A