

18" Carpet Sidewinder Tool Kit
SKU: 106841
Clean quickly and efficiently with this 18" carpet tool kit. The kit includes a 18" carpet Sidewinder tool (105691),59" two-piece friction-fit straight aluminum wand (105693), 17" crevice tool (100108), 3" dust brush (1001...
Features
- 18" Carpet Sidewinder Tool - Detailing spaces baseboards, crevices, in-between office partitions and file cabinets.
- Two-Piece Friction Fit Wand - 59" two-piece friction fit straight aluminum lightweight aluminum wand for extended reach.
- 5" Upholstery Tool - An all-purpose tool ideal for seating.
- 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
- Coupling Style - 1.5" Friction Fit
Specifications
Product Details
- Cleaning Path Width (in)
- 18
- HEPA Filter
- No
- Tool
- Carpet, Dust Brush, Crevice, Upholstery
- Wand
- Two-Piece Friction Fit
- Application
- Carpet, Detail Cleaning
- UPC Number
- 693822068411
Dimensions
- Accessory Size (in)
- 1.5 Inch
- Product Weight (lb)
- 3 lb
- Product Depth (in)
- 31.25
- Product Width (in)
- 18.75
- Product Height (in)
- 18.75
